??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Preview
Description
SL2 Single Edge Spacer Slides
Use With Bearings
...J 25...
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Single edge slide type
Rack cut
Slide width
21 mm
Width
21.37 mm
Distance
8.5 mm
Length
mm
Enter value for C
Length
mm
cm
inch
ft
Length
43.0 mm
Distance
90 mm
Width
4.71 mm
Distance
10.0 mm
Width
16 mm
Distance
2.60 mm
L max
4046 mm
Width
5.5 mm
Width x Depth
10 x 5.1 mm
Thread
M5
Distance
6.15 mm
Distance
7.40 mm
Mod
1.00 mm
Max Rack Force lubricated
500 N
Weight
1.6 kg/m
Main catalogue
Website
Tech guide
Website
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D