??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Preview
Description
SL2 Lubricator
Use With Bearing
...J 18...
Length
19 mm
Height
12.0 mm
Length
22.5 mm
Width
6.5 mm
Height
2.0 mm
Width
13 mm
Height
6.3 mm
Height
6.75 mm
Length
4.75 mm
Height
13.0 mm
Diameter
2.7 mm
Diameter
1.7 x 2.5
Fixing Screw
M2.5 x 6
Weight
3 g
Main catalogue
Website
Tech guide
Website
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D