??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Preview
Description
SL2 Axial Stiffness Bearings with short stud
Use With Slide Reference
SSM / SSNM
Type
Bearing Type
Nitrile Seals
Diameter
34.0 mm
Height
19.2 mm
Height
11.50 mm
Short Stud C
13.8 mm
Short Stud C1
6.6 mm
Short Stud C2
5.2 mm
Diameter
27.13 mm
Metric Fine
M10 x 1.25
Height
14 mm
Key Width
0 mm
Key Width
17 mm
Diameter
21 mm
Distance
0.00 mm
Diameter
10 mm
Key Width
15 mm
Weight
97 g
Main catalogue
Website
Tech guide
Website
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D