??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Preview
Description
SL2 Through Hole Fixing type with long stud
Use With Slide Reference
SSV / SSNV
Type
Bearing Type
Nitrile Seals
Controlled Height
Diameter
18.0 mm
Height
12.4 mm
Height
6.75 mm
Long Stud C
14.0 mm
Long Stud C1
10.0 mm
Long Stud C2
2.5 mm
Radius
14.00 mm
Metric Fine F
M6 x 0.75
Height
10 mm
Key Width
0.0 mm
Key Width
10 mm
Diameter
13 mm
Length
0.00 mm
Diameter
6 mm
Key Width
11 mm
Weight
20 g
Main catalogue
Website
Tech guide
Website
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D