??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
HELP_VARIABLE
Order number
Preview
Description
SL2 Blind Hole Bearing
Use With Slide Reference
SSV / SSNV
Type
Bearing Type
Nitrile Seals
Controlled Height
Diameter
18.0 mm
Height
0.0 mm
Height
6.75 mm
Radius
14.00 mm
Metric Fine F
M6 x 0.75
Height
10 mm
Length
0.70 mm
Diameter
6 mm
Key Width
11 mm
Height
7.4 mm
Height
0.0 mm
Height
0.00 mm
Height
0.0 mm
Height
0.0 mm
Height
0.00 mm
Height
0.00 mm
Length
0.0 mm
Length
0.0 mm
Key Width
0 mm
Length
0.0 mm
Thread
-
Diameter
0.0 mm
Weight
18 g
Main catalogue
Website
Tech guide
Website
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews - 3D