Catalog navigation
CAD model selection
Part number
TL2LPA
Size
2
Compatible With
Bushings low profile
H Height
0.533
Inch
L Length
1.102
Inch
M Hole Spacing
0.787
Inch
V Mounting Surface to Track Vee
0.213-0.343
Inch
A Screw
M3 x 0.5 x 6mm Stainless
B Washers
M3 Stainless
C Felt Holder
300 Series stainless
D Felts
White wool
E Bottle of Lubricant
Synthetic oil
Weight
6
g
Include Hardware in Model
Yes
No
ASSCFGPRA
track_lubricators_size_2
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D