??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Order number
Preview
Bearing Type
Vacuum & High Temperature
Material
Stainless steel
Fixing Type
Short stud
Journal Type
Eccentric (adjustable)
Diameter
54 mm
Length
34.7 mm
Length
19.00 mm
Length
17.8 mm
Length
30 mm
Length
8.2 mm
Length
20.4 mm
Length
5.7 mm
Length
7.9 mm
Diameter ±0.025
41.76 mm
Diameter
25 mm
Thread
M14x1.5
Length
28 mm
Length
1.60 mm
Length
0.0 mm
Length
1.60 mm
SW Length
8.00 mm
Width across flats
6.0 mm
Diameter
22 mm
Diameter
28 mm
Distance
1.50 mm
Distance
0.00 mm
Diameter
14 mm
Width across flats
27 mm
Width across flats
0 mm
Distance
0.0 mm
Height
0.0 mm
Height
0.0 mm
Height
0.0 mm
Thickness
0.0 mm
Height
0.0 mm
Distance
0.0 mm
Length
0.0 mm
Width across flats
0 mm
Height
0.0 mm
Thread
M8 mm
Diameter
0.0 mm
Radius
0 mm
Adjusting Wrench
AT54
Socket Tool
RT14
Max working load capacity/Lubricated/Axial
1350 N
Max working load capacity/Lubricated/Radial
2400 N
Max working load capacity/Dry/Axial
360 N
Max working load capacity/Dry/Radial
720 N
Basic Life/Lubricated
250
Basic Life/Dry
150
Weight
415 g
Product link
Website
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D