??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
HELP_VARIABLE
Order number
Preview
Description
SL2 Flat Slide
Slide Width
35 mm
Use With Bearings...
...J25...
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Fixing Hole Style
Width
35.81 mm
Length
mm
Enter value for C
Length
mm
cm
inch
ft
C Dimension validation
Informace
OK
Length
43.0 mm
D Dimension validation
Informace
OK
Length
90 mm
Width
4.78 mm
Diameter
7.0 mm
K Screw Size
M6
Diameter
5.5 mm
Ø x Depth
M5 x 10 mm
M1 Part No.
FS510
Ø x Depth
10 x 3.5 mm
Weight
1.30 kg
Main catalogue
Website
Tech guide
Website
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews - 3D