??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
HELP_VARIABLE
Order number
Preview
Description
SL2 Through Hole Fixing type with short stud
Use With Slide Reference
SSV / SSNV
Type
Bearing Type
Nitrile Seals
Controlled Height
Diameter
18.0 mm
Height
12.4 mm
Height
6.75 mm
Short Stud C
7.4 mm
Short Stud C1
3.4 mm
Height
2.4 mm
Radius
14.00 mm
Metric Fine F
M6 x 0.75
Height
10 mm
Key Width
0.0 mm
Key Width
10 mm
Diameter
13 mm
Length
0.00 mm
Diameter
6 mm
Key Width
11 mm
Weight
19 g
Main catalogue
Website
Tech guide
Website
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews - 3D