??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Order number
Preview
Description
SL2 Flat Track
Use With Track Roller
SS ...R 18...
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
Height
12 mm
Width
24 mm
Length
mm
Inserisci valore per C
Length
mm
cm
inch
ft
Length
20.5 mm
Length
45 mm
Width
7.50 mm
Diameter
6 mm
Screw Size
M5
Diameter
10 mm
Height
5 mm
Weight
2.3 kg/m
Main catalogue
Website
Tech guide
Website
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime 3D