??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Order number
AUSSMS1250RNS
Preview
Description
SL2 Removable Carriage
For Use With Sliders
SS MS 12 & SS NMS 12
Ø Bearing Size
mm
Slide Size
mm
Length
mm
Lubrication Options
Double Row Bearings
Nitrile Sealed Bearings
Controlled Height Bearings
Width
40 mm
Width
23.3 mm
Width
30 mm
Height
19.20 mm
Height
10.1 mm
Height
5.47 mm
Height
1.49 mm
Height
3.8 mm
Ø x Depth
12.5 x 4.8 mm
Length
7.34 mm
Max Load Capacity DR L1
0 N
Max Load Capacity DR L2
0 N
Max Load Capacity L1
240 N
Max Load Capacity L2
240 N
Main catalogue
Website
Tech guide
Website
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews - 3D