??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Order number
Preview
Description
SL2 End Stop
For use with GV3 Slides - Spacer
NS50
For use with GV3 Slides - Flat
S50
For use with SL2 Slides - Spacer
-
For use with SL2 Slides - Flat
SSS50
Length
84 mm
Height
38.6 mm
Width
38 mm
Width
19 mm
Wranch Size
6 mm
Height
39.5 mm
Length
0 mm
Clamping Screw Torque
23 Nm
Maximum Static Force
1000 N
Maximum Impact Energy
6 J
Main catalogue
Website
Tech guide
Website
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews - 3D