??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Order number
Preview
Description
SL2 Rack
Use With Pinions
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Fixing Hole Style
Width
15.65 mm
Height
6.75 mm
Length
mm
Enter value for C
Length
mm
cm
inch
ft
C Dimension validation
Информация
OK
Length
43.0 mm
D Dimension validation
Информация
OK
Length
90 mm
Width
7.80 mm
Width
6.85 mm
Diameter
5.5 mm
Diameter
9.6 mm
Height
4.0 mm
Thread
M5
M1 Screw
M5 x 10
M1 Part No.
SSFS510
N mod
1.0 mm
Max. Rack Force
250 N
Weight
0.77 kg
Main catalogue
Website
Tech guide
Website
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews - 3D