??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Order number
Preview
Description
SL2 Spacer Slide
Use With Bearing Ø
18 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Spacer Slide Type
Width
20 mm
Theoretical Apex
20.37 mm
Length
mm
Enter value for C
Length
mm
cm
inch
ft
Length
43.0 mm
Length
90 mm
Height
4.21 mm
Height
8.0 mm
Width
5 mm
Height
2.0 mm
Width
12.0 mm
Height
1.75 mm
LMAX
4046 mm
Diameter
4.5 mm
Ø x Depth
8 x 4.1 mm
Diameter
4.5 mm
Ø x Depth
7.5 x 2.9 mm
Thread
M4 mm
Screw
M4 x 20
Screw Part No.
SSFS420
Diameter
4 mm
Distance
6.35 mm
Distance
6.35 mm
Distance
6.2 mm
Distance
4 mm
Distance
5.65 mm
Rack Size
0.7 mm
Dowel Pin Part No.
USDP5
Diameter
4 mm
Diameter
5 mm
Height
6 mm
Height
1.75 mm
Weight
1.0 kg/m
Main catalogue
Website
Tech guide
Website
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews - 3D